Quick Search

CAT 303.5

CAT 303.5

Year
2023
Working hours
26 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
North Platte, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 303.5
NMC CAT - Council Bluffs
CategoryCrawler Excavators
Serial NumberRE902199
Unit NumberEQN193212
Catalog Number10092802
Year2023
Hours26 h
CountryUnited States
LocationNorth Platte, United States
Pricing
Price Excluding Tax63,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
Additional information2 WAY CONTROL
303.5 07A CR HYD EXCAVATOR
303.5 07A CR MHE CFG3B
ACCUMULATOR
ALARM, TRAVEL
BLADE, FIXED, BOCE
BOOM LIGHT, LED
BOOM, STANDARD
CAB, WITH HEAT AND A/C
CAMERA, CAB
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
CWT, STANDARD
DRAIN, ECOLOGY
ENGINE, EPA TIER 4F
FILM, CAB A/C
FILM, INC. CANADA
FILM, PRODUCT LINK, ANSI
FILM, ROPS, ISO
FLOORMAT, CAB, W/TRAVEL
HYDRAULIC OIL, STD
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LANE 2 ORDER
LIGHTS, LED, FRONT&REAR
LINES, 1ST AUX, LONG STICK
LINES, BOOM W/O BLCV
LINES, BUCKET, LONG STICK
LINES, STICK W/O SLCV
LINKAGE, BUCKET, W/LIFTING EYE
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PL243
SEAT BELT, 3" RETRACTABLE
SEAT, SUSPENSION, FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, W/ THUMB BRACKET
TRACK, 12", RUBBER
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, FIXED, STD BLD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Glass/Mirrors - Good condition
  • Good condition
  • Good
gauges, operator station, console
1300
  • YesFunctioning properly - Yes
  • Yes
  • No
  • No
  • Yes
  • Good condition
  • Good
  • GoodDoor latches and hinges - Good condition
  • Good
  • GoodFloor mats / Floor boards - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • No
  • Red
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Belts/Pulleys - Cooling System - Good condition
  • Good
  • Good
  • Good
  • GoodHoses and tubes cooling system - Good condition
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • GoodElectric starter
  • Good
hydraulics
1200
  • Hoses and Tubes - Hydraulic
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Boom cracked - No
  • Good
  • Good
  • GoodBoom / Upper pins and bushings
stick
200
  • Stick Pins and bushings - Bucket end - Good condition
  • GoodStick has no cracks
  • GoodStick Pins and Bushings - Boom End
bucket
200
  • YesManual
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood12 inch wide, rubber tracks like in new condition
Track Frame - RightGood
final drives
200
  • Housings - Good condition
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering