Quick Search

CAT 303.5 C3

CAT 303.5 C3

Year
2024
Working hours
7 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Vernal, UT
Basic information
BrandCAT 303.5 C3
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberRE904732
Unit NumberBCP02628
Catalog Number10121083
Year2024
Hours7 h
CountryUnited States
LocationVernal, United States
Pricing
Price Excluding Tax83,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBLADE, FIXED, BOCE
BOOM LIGHT, STANDARD
CAB, WITH HEAT AND A/C
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
CWT, STANDARD
FILM, CAB A/C
FILM, ROPS, ISO
FLOORMAT, CAB, W/TRAVEL
INTEGRATED RADIO
LANE 3 ORDER
LIGHT COVER, CAB
LINES, 1ST AUX, LONG STICK
LINES, BOOM W/O BLCV
LINES, BUCKET, LONG STICK
LINES, STICK W/O SLCV
MIRRORS, LEFT AND RIGHT
MONITOR NEXT GEN, NO CAMERA
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRICED NEW 03/28/24 EK
PRODUCT LINK, CELLULAR PL243
SEAT BELT, 3" RETRACTABLE
SEAT, SUSPENSION, FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK, LONG, W/ THUMB BRACKET
TRACK, 12", RUBBER
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, FIXED, STD BLD
WATER JACKET HEATER, 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering