Quick Search

CAT 303-07 OR

CAT 303-07 OR

CAT Certified
Year
2022
Working hours
466 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Safford, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 303-07 OR
Empire Southwest LLC
CategoryCrawler Excavators
Serial NumberMY300472
Unit NumberE184565
Catalog Number10107275
Year2022
Hours466 h
CountryUnited States
LocationSafford, United States
Pricing
Price Excluding Tax48,497 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Additional informationBLADE, LEVELING
Boom Length: 88 INCHES
BOOM, ONE PIECE
Bucket : 24 INCHES
ECM DOWNLOAD: YES
Online Owner's Manual
Open Cab
PRODUCT LINK: INQUIRE FOR OPTIONS ON
Stick Length: 61 INCHES
TRACK WIDTH: 12 INCHES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering