2023 CAT 301.805 For Sale - 34,820 USD | Cat Used
Quick Search

CAT 301.805

CAT 301.805

Year
2023
Working hours
33 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Stoney Creek, ON
+1 877 228 3519
Show phone number
Basic information
BrandCAT 301.805
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberH8X10593
Unit NumberOKL11181179
Catalog Number10171099
Year2023
Hours33 h
CountryCanada
LocationStoney Creek, Canada
Pricing
Price Excluding Tax34,820 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Machine Control System Brand - CATMachine Control System Brand - CAT
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Regulatory MarkingRegulatory Marking
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Radio - BluetoothRadio - Bluetooth
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Coupler - StandardCoupler - Standard
Additional informationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPELTED: FLIP BUCKET PINS AND INSTALL MISSING HARDWARE. SUPPLY OWNERS MANUAL. INSTALL RETAINING RING ON THE THUMB CYLINDER. GREASE MACHINE.

This unit is not available to export from Canada by Cat Financial. Units sold in Canada must be exported by a local Canadian Cat dealer. Contact your local Cat dealer with questions
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2010
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScuff on left side front panel
  • Good
safety items
510
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • FairNo fire extinguisher on machine
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • No
  • YesMissing owners manual
  • No
  • Yes
  • N/A
  • Over half
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNo product link on cce
  • Good
  • Good
  • Good
  • Good
engine
1100
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • 5546964
  • J2J41992
  • 33
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • No def system on machine
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 33
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No beaconNo starter aidNo block heater
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1510
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMissing retaing rings on barrel pin
  • Good
technology
100
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
210
  • 76 inch
  • FairScuffs on the booms base from the work tool
  • Good
  • Good
stick
201
  • 55 inch
  • PoorMissing retaing rings on thumb cylinder barrel
  • Good
  • Good
bucket
510
  • YesPins are installer incorrectlyPins need to be flipped
  • Cat
  • Coupler is NOT hydraulic
  • Cat - serial # 2986320-13
  • Bucket 1 - 44219BK20196Bucket 2 - A621BMD20308Thumb - A423ATH21111
  • Bucket 1 - 16inchBucket 2 - 39inch
  • Good
  • FairPins need to be flipped
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers FrontNaNa
Carrier Rollers RearNaNa
Idlers FrontNaNa
LinksNaNa
Pins & Bushings (External)NaNa
Pins & Bushings (Internal)NaNa
SegmentsNaNa
Track Roller 1NaNa
Track Roller 10NaNa
Track Roller 11NaNa
Track Roller 12NaNa
Track Roller 2NaNa
Track Roller 3NaNa
Track Roller 4NaNa
Track Roller 5NaNa
Track Roller 6NaNa
Track Roller 7NaNa
Track Roller 8NNa
Track Roller 9NaNa
Track Shoes (Width)NaNa
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • All pins seem dry, recommend greasing machine
  • Machine module needs to be updated with latest software
  • Missing owners manual
  • Pins on bucket need to be flipped
general condition
210
  • Yes
  • No
  • Yes
  • No
  • No
  • FairScuff on left side front panel
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering