Quick Search

CAT 301.8 05A

CAT 301.8 05A

CAT Certified
Year
2022
Working hours
64 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Dickinson, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT 301.8 05A
Butler Machinery Co.
CategoryCrawler Excavators
Serial NumberH8X06466
Unit NumberMA32555
Catalog Number10029864
Year2022
Hours64 h
CountryUnited States
LocationDickinson, United States
Pricing
Price Excluding Tax36,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional information18" BUCKET
2 WAY CONTROL
2022 301.8 05A HYD EXCAVATOR
ACCUMULATOR
ALARM, TRAVEL
BATTERY DISCONNECT, CAB
BOOM LIGHT, BRACKET AND GUARD
BOOM LIGHT, STANDARD
CAB, WITH A/C
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
Customer Value Agreement (CVA) CVA 2 Year/1000 Hour Parts Only
DRAIN, ECOLOGY
ENGINE, EPA T4
FILM, CAB A/C
FILM, ROPS, ISO
FLOORMAT, CAB, W/TRAVEL
LIGHTS, LED, FRONT&REAR
LINES, 1ST AUX, LONG STICK
LINES, BOOM, WITHOUT BLCV
LINES, BUCKET, LONG STICK
LINES, STICK, WITHOUT SLCV
LINKAGE, BUCKET
MANUAL QUICK COUPLER
NO PRODUCT LINK
Online Owner's Manual
SEAT, SUSPENSION, FABRIC
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, W/THUMB BRACKET
TRACK, 9", RUBBER BELT
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, EXPANDABLE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement CVA 2 Year/1000 Hour Parts Only
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering