2022 CAT 301.8-05 For Sale - 21,352 USD | Cat Used
Quick Search

CAT 301.8-05

CAT 301.8-05

Year
2022
Working hours
915 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Vuren
+1 877 228 3519
Show phone number
Basic information
BrandCAT 301.8-05
Caterpillar Financial
CategoryCrawler Excavators
Serial NumberH8X06017
Catalog Number10171098
Year2022
Hours915 h
CountryNetherlands
LocationVuren, Netherlands
Pricing
Price Excluding Tax21,352 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
LightingLighting
BoomBoom
Coupler Type - HydraulicCoupler Type - Hydraulic
Stick - LongStick - Long
Rubber TrackRubber Track
Car Body - Hy/WideCar Body - Hy/Wide
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
730
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairFuel tank cap missing. Tank might be contaminated.
  • Good
  • Good
  • FairRepainted in average quality at several areas.
  • FairBent on RHS front.
  • Good
gauges, operator station, console
911
  • Good
  • FairCab door is loose, taped and glued with silicone.
  • Good
  • Good
  • PoorLHS window missing. Replaced with plexi-glass which is also cracked. Mirror RHS with scratches and LHS mirror missing.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
300
  • No
  • NoLow oil level. Appears dark. Low oil pressure warning in display.
  • No
  • No
  • No
  • Good
  • Good
  • Good
cooling system
410
  • NoLow coolant level.
  • Good
  • Good
  • Good
  • FairSome fins dented slightly.
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
200
  • 1,16m.
  • GoodRepainted.
  • Good
bucket
121
  • Yes
  • 1,00m DC
  • FairWorn wear plates.
  • Poor1 pin missing.
  • Good
  • FairEdge is worn.
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Rubber tracks worn and with several cuts.
Track Frame - LeftGoodTension adjustment needed.
Track Frame - RightGood
Idlers Front2020
Segments2525
Track Roller 55050
Track Shoes (Width)230mm230mm100100
comments, misc. repairs, general remarks
  • The machine is in fair condition. Full maintenance and several smaller repairs recommended.
  • No CE-label. No aircon. Engine pressure warning. Loose door and missing window at LHS. New rubber tracks needed.
  • Transport dimensions: L3,70m x W1,0m x H2,30m.
  • Inspected by Mevas - The Heavy Equipment Inspectors (Insp. 4).
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering