Quick Search

CAT 301.7DCR

CAT 301.7DCR

Benefits Dealer Certified
Year
2018
Working hours
1,223 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BATTLEFIELD EQUIPMENT RENTALS
Stoney Creek, ON
+1 866 606 1372
Show phone number
Basic information
BrandCAT 301.7DCR
Battlefield Equipment - The Cat Rental Store
CategoryCrawler Excavators
Serial NumberCAT3017DHLJ801224
Unit NumberUSED301.7DCR
Catalog Number10117010
Year2018
Hours1,223 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax23,935 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Stick - LongStick - Long
Coupler - QuickCoupler - Quick
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
CE PlateCE Plate
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Additional informationProtection STD. 12 MONTHS / 1000 HRS. POWERTRAIN WARRANTY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED RIGHT BOOM & REAR DOOR DECALS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1000
  • Yes+
  • Yes
  • No
  • No
  • Yes
  • FULL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • GoodREPLACED ALT. BELT
  • GoodCHANGED ENGINE OIL & FILTER
  • Good
  • Good
  • Good
  • GoodCHANGED FUEL FILTER
  • Good
  • GoodCHANGED ENGINE AIR FILTER
  • Good
emissions
  • No
  • No
cooling system
700
  • No
  • No
  • No
  • Yes
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • GoodREPLACED BOOM LIGHT
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • GoodCHANGED HYD. FILTER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
100
  • No
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • CAT
  • 20" GP & 24" GRADING BUCKETS
  • Good
  • Good
  • Good
  • Good
  • Good24" GRADING BUCKET
  • Good20" GP BUCKET
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoes80%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • GoodCHANGED/FLUSHED FINAL DRIVE OIL
general condition
300
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering