Quick Search

CAT CONSIGNMENT.301.7D

CAT CONSIGNMENT.301.7D

Year
2018
Working hours
1,166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BATTLEFIELD EQUIPMENT RENTALS (QUÉBEC)
Laval, QC
+1 613 828 5121
Show phone number
Basic information
BrandCAT CONSIGNMENT.301.7D
Battlefield Equipment Rentals - Quebec
CategoryCrawler Excavators
Serial NumberCAT3017DHLJ801417
Unit NumberCONSIGNMENT
Catalog Number10097998
Year2018
Hours1,166 h
CountryCanada
LocationLaval, Canada
Pricing
Price Excluding Tax24,765 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Coupler - QuickCoupler - Quick
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Boom - 1 PieceBoom - 1 Piece
CE PlateCE Plate
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
BladeBlade
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
610
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • No
cooling system
100
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Cylinder new
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • YesMANUAL QUICK COUPLER - CAT
  • 18" DIG, 32" DITCH CLEANING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
general condition
120
  • Yes
  • No
  • Fair
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering