2020 CAT 300.9DSO For Sale - 16,700 USD | Cat Used
Quick Search

CAT 300.9DSO

CAT 300.9DSO

Year
2020
Working hours
402 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCAT 300.9DSO
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberLJ201508
Unit Number0CR7470
Catalog Number4750036
Year2020
Hours402 h
CountryUnited States
LocationCALL FOLEY, United States
Pricing
Price Excluding Tax16,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
BUCKET, 14.6", DIGGING

*300.9D MINI HYD EXC, T4 (NTE)
*ALARM, TRAVEL
*CONTROLS, PATTERN CHANGER
*SAFETY BAR WITH 2" SEAT BELT
2020 MODEL
EXHAUST SCRUBBER
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
Online Owner's Manual
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering