Quick Search

CAT 302-05A

CAT 302-05A

Year
2021
Working hours
1,284 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Bismarck, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT 302-05A
Butler Machinery Co.
CategoryCrawler Excavators
Serial NumberRHM02459
Unit NumberMA33288
Catalog Number10063468
Year2021
Hours1,284 h
CountryUnited States
LocationBismarck, United States
Pricing
Price Excluding Tax36,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
RUBBER TRACKRUBBER TRACK
Additional information2 WAY CONTROL
2021 CAT 302 05A HYD EXCAVATOR
ACCUMULATOR
ALARM, TRAVEL
BATTERY DISCONNECT, CANOPY
BOOM LIGHT, BRACKET AND GUARD
BOOM LIGHT, STANDARD
BUCKET-DG, 20", 1.59 FT3, 1T
CANOPY, WITH ROPS
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
DRAIN, ECOLOGY
ENGINE AR-PRIM
ENGINE, EPA T4
FILM, INC. CANADA
FILM, ROPS, ISO
FILMS, ANSI
FLOORMAT, CANOPY, W/TRAVEL
LINES, 1ST AUX, LONG STICK
LINES, BOOM, WITHOUT BLCV
LINES, BUCKET, LONG STICK
LINES, STICK, WITHOUT SLCV
LINKAGE, BUCKET, W/LIFTING EYE
NO PRODUCT LINK
Online Owner's Manual
SEAT, NON SUSPENSION, VINYL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, W/THUMB BRACKET
TRACK, 10", RUBBER BELT
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, EXPANDABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • No
  • No
  • Good
  • Good
gauges, operator station, console
800
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering