Quick Search

CAT 304E2 C3TH

CAT 304E2 C3TH

Year
2019
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandCAT 304E2 C3TH
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberME405866
Unit NumberCCE02254
Catalog Number10116985
Year2019
Hours250 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax68,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG
BATTERY, DISCONNECT
BLADE, 77", BOLT-ON
FILM, CALIFORNIA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED NEW 02/17/19 EK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering