Quick Search

CAT 304E2

CAT 304E2

Year
2015
Working hours
1,812 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 304E2
NMC CAT - Council Bluffs
CategoryCrawler Excavators
Serial NumberME400259
Unit NumberEQN200541
Catalog Number10118248
Year2015
Hours1,812 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax57,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Coupler Type - HydraulicCoupler Type - Hydraulic
Stick - LongStick - Long
Rubber TrackRubber Track
RadioRadio
Additional information304E HYDRAULIC EXCAVATOR
304E2 HYD EXCAVATOR MA3
ALARM, TRAVEL
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 77", WELD-ON
BUCKET, 24", 4.2 CFT, HD
CAB W/ AIR CONDITIONER
CAMERA, REAR VIEW
CONTROL PATTERN CHANGER
CONTROL STANDARD PILOT
COOLING, HIGH AMBIENT
COUPLER, PG, HYD, DUAL LOCK
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, QUICK COUPLER (LONG)
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, CAB, RIGHT
Online Owner's Manual
PACK, DOMESTIC TRUCK
SEAT FABRIC HIGH BACK SUSP
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1430
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairCracked and peeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratched and chipped
  • FairPlastic cover by exhaust cracked
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1121
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft mirror missing
  • Good
  • Good
  • Good
  • PoorAged out
  • FairArm rests worn
  • Good
  • Good
engine
810
  • No
  • Yes
  • No
  • YesCrankcase breather tube is leaking and twisted
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds service
  • Good
  • GoodWater in oil - No / Fluid levels ok - Yes
  • Good
cooling system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Good
  • Good
  • FairFront cab light not working
  • Good
  • Good
  • Good
hydraulics
1120
  • Good
  • Good
  • Good
  • FairHose from filter to cooler is seeping
  • Good
  • Good
  • Good
  • FairSolenoid front valve stack leaking
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
210
  • Good
  • FairWorn
  • Good
stick
120
  • FairWorn
  • Good
  • FairWorn
bucket
110
  • Yes
  • FairWorn loose
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering