Quick Search

CAT 302 CR

CAT 302 CR

CAT Certified
Year
2022
Working hours
111 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Oklahoma City, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 302 CR
WARREN CAT - MIDLAND
CategoryCrawler Excavators
Serial NumberRHM03761
Unit NumberU137104
Catalog Number10083304
Year2022
Hours111 h
CountryUnited States
LocationOklahoma City, United States
Pricing
Price Excluding Tax48,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*2 WAY CONTROL
*302 05A HYDRAULIC EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BATTERY DISCONNECT, CAB
*BOOM LIGHT, BRACKET AND GUARD
*BOOM LIGHT, STANDARD
*CAB, WITH A/C
*CAT KEY, WITH PASS CODE OPTION
*CONTROL, 1ST AUX, JOYSTICK
*DRAIN, ECOLOGY
*ENGINE, EPA T4
*FILM, CAB A/C
*FILM, ROPS, ISO
*FLOORMAT, CAB, W/TRAVEL
*LIGHTS, LED, FRONT&REAR
*LINES, 1ST AUX, LONG STICK
*LINES, BOOM, WITHOUT BLCV
*LINES, BUCKET, LONG STICK
*LINES, STICK, WITHOUT SLCV
*LINKAGE, BUCKET
*NO PRODUCT LINK
*SEAT, SUSPENSION, FABRIC
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, W/THUMB BRACKET
*TRACK, 10", RUBBER BELT
*TRAVEL LEVERS AND PEDALS
*UNDERCARRIAGE, EXPANDABLE
COUPLER, PG, MAN.D.LOCK, 1T
FILMS, ANSI
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering