Quick Search

CAT 301.7 CR

CAT 301.7 CR

CAT Certified
Year
2020
Working hours
1,294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Tulsa, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 301.7 CR
WARREN CAT - MIDLAND
CategoryCrawler Excavators
Serial NumberJH701903
Unit NumberU131477
Catalog Number10086379
Year2020
Hours1,294 h
CountryUnited States
LocationTulsa, United States
Pricing
Price Excluding Tax25,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2 WAY CONTROL
ACCUMULATOR
ALARM, TRAVEL
BATTERY DISCONNECT, CANOPY
BOOM LIGHT, BRACKET AND GUARD
BOOM LIGHT, STANDARD
CANOPY, WITH ROPS
CAT KEY, WITH PASS CODE OPTION
COUNTERWEIGHT, W/TIE DOWN
COUPLER, PG, MAN.D.LOCK, 1T
CTRL, 1ST AUX/2 WAY, JOYSTICK
DRAIN, ECOLOGY
ENGINE, EPA T4
FILM, PRODUCT LINK, ANSI
FILM, ROPS, ISO
FILMS, ANSI
FLOORMAT, CANOPY, W/TRAVEL
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, 1ST AUX, LONG STICK
LINES, BOOM, WITHOUT BLCV
LINES, BUCKET, LONG STICK
LINES, STICK, WITHOUT SLCV
LINKAGE, BUCKET
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PINS, BUCKET, 30MM
PRODUCT LINK, CELLULAR PL240
SEAT, NON SUSPENSION, VINYL
SHIPPING/STORAGE PROTECTION
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, W/THUMB BRACKET
TRACK, 230MM(9"), RUBBER BELT
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, EXPANDABLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering