Quick Search

CAT 304E2

CAT 304E2

Year
2020
Working hours
292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Yuba City, CA
+1 916 899 8960
Show phone number
Basic information
BrandCAT 304E2
Holt of California
CategoryCrawler Excavators
Serial NumberME407788
Unit NumberR53826
Catalog Number10107215
Year2020
Hours292 h
CountryUnited States
LocationYuba City, United States
Pricing
Price Excluding Tax67,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
RUBBER TRACKRUBBER TRACK
STICK, LONGSTICK, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
COUPLER, QUICKCOUPLER, QUICK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches to left side bumper and rear counterweight
  • Good
  • Good
  • Good
safety items
200
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
900
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • YesCould not get access to take picture of decal
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes10.5” jaw Base=12.5”
  • 77” push blade
boom
300
  • Good
  • Good
  • Good
stick
300
  • 5’4”
  • Good
  • Good
  • Good
bucket
500
  • YesCAT hydraulic pin grapper QC
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track ShoesLeft rubber track belt 30/32. 93% remaining. Right Rubber track belt 29/32
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine operates and functions normally. Machine is in overall very good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering