Quick Search

CAT 304

CAT 304

Year
2024
Working hours
161 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Liberty Lake, WA
+1 8779914228
Show phone number
Basic information
BrandCAT 304
Western States Equipment
CategoryCrawler Excavators
Serial NumberAN403344
Unit NumberE0142146
Catalog Number10121104
Year2024
Hours161 h
CountryUnited States
LocationLiberty Lake, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information304 07A MHE DCA4B
304 07A MINI EXCAVATOR
ALARM, TRAVEL
ATHENS DEALER PDI & FUEL
BELT, SEAT, 3" RETRACTABLE
BLADE, ANGLE, BOCE
BOOM, SWING
CAB, WITH HEAT AND A/C
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CONTROL, QC, 3 LINE
COUNTERWEIGHT, EXTRA, 500LBS
ELECTRICAL ARR, C1.7 HRC
ENGINE, EPA TIER 4 FINAL
FILM GP-QR
FILM, INC. CANADA
FUEL-BULK
HYDRAULIC AR
HYDRAULIC OIL
HYDRAULIC OIL, STD
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LIGHTS, LED
LIGHTS, LED, REAR
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
LINKAGE BUCKET W/LIFTING EYE
MIRROR, CAB, RIGHT
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
SERIALIZED TECHNICAL MEDIA KIT
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, 1- AUX, ANGLE BLD
THUMB,HYD + COUPLER,PG,HYD,3T
TRACK, 14", RUBBER BELT
UNDERCARRIAGE AR
WATER JACKET HEATER, 120V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering