Quick Search

CAT 302CR

CAT 302CR

Year
2023
Working hours
163 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Cheyenne, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 302CR
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberRHM05313
Unit NumberRHM5313
Catalog Number10066632
Year2023
Hours163 h
CountryUnited States
LocationCheyenne, United States
Pricing
Price Excluding Tax45,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*2 WAY CONTROL
*302 05A HYDRAULIC EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BATTERY DISCONNECT, CAB
*BOOM LIGHT, BRACKET AND GUARD
*BOOM LIGHT, LED
*CAB, WITH A/C
*CAT KEY, WITH PASS CODE OPTION
*CONTROL, 1ST AUX, JOYSTICK
*DRAIN, ECOLOGY
*ENGINE, EPA T4
*FILM, CAB A/C
*FILM, INC. CANADA
*FILM, PRODUCT LINK, ANSI
*FILM, ROPS, ISO
*FILMS, ANSI
*FLOORMAT, CAB, W/TRAVEL
*INTEGRATED RADIO
*LIGHTS, LED, FRONT&REAR
*LINES, 1ST AUX, LONG STICK
*LINES, BOOM, WITHOUT BLCV
*LINES, BUCKET, LONG STICK
*LINES, STICK, WITHOUT SLCV
*LINKAGE, BUCKET, W/LIFTING EYE
*PRODUCT LINK, CELLULAR PL243
*SEAT BELT, 3" RETRACTABLE
*SEAT, SUSPENSION, FABRIC
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, W/THUMB BRACKET
*TRACK, 10", RUBBER BELT
*TRAVEL LEVERS AND PEDALS
*UNDERCARRIAGE, EXPANDABLE
BUCKET-DG, 12", 0.78 FT3, 1T
COUPLER, PG, MAN.D.LOCK, 1T
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
SHIPPING/STORAGE PROTECTION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering