Quick Search

CAT 304

CAT 304

CAT Certified
Year
2022
Working hours
1,028 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Canton, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT 304
Ohio CAT - Cleveland
CategoryCrawler Excavators
Serial NumberAN400808
Unit NumberUC01024
Catalog Number10106333
Year2022
Hours1,028 h
CountryUnited States
LocationCanton, United States
Pricing
Price Excluding Tax68,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Regulatory Status - CAT_China ExportRegulatory Status - CAT_China Export
Regulatory Status - CAT_NR_EPA/CARBRegulatory Status - CAT_NR_EPA/CARB
Regulatory Status - CAT_MLIT_R120_EURegulatory Status - CAT_MLIT_R120_EU
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Thumb Type - HydraulicThumb Type - Hydraulic
BladeBlade
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
GrappleGrapple
Front ShovelFront Shovel
Arrangement, Mass ExcavatorArrangement, Mass Excavator
Additional informationCustomer Value Agreement (CVA) 24 Month / 500 Hour CVA
Online Owner's Manual
Protection 12 Month / 500 Hour Powertrain and Hydraulic
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month / 500 Hour CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2010
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1100
  • Na
  • N/A
  • Na
  • 1028
  • Normal
  • None
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • 1028
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1800
  • 1028
  • N/A
  • 1028
  • N/A
  • 1028
  • N/A
  • 1028
  • N/A
  • 1028
  • N/A
  • 1028
  • N/A
  • Good
  • 1028
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Bucket
  • Bucket
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • 98 in
  • Good
  • Good
  • Good
stick
300
  • 68 in
  • Good
  • Good
  • Good
bucket
700
  • Cat
  • Bucket with replaceable teeth
  • Na
  • 24 in
  • Cat
  • Na
  • 24 in
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE70%
Link Part NumberNa
LinksNa
SegmentsNa
Track ShoesNa
Track Frame - LeftGood
Track Frame - RightGood
Carrier Roller3030
Carrier Rollers Front3030
Carrier Rollers Rear3030
Drive Sprockets3030
Front Idler3030
Idlers Front3030
Links3030
Pins & Bushings (External)3030
Pins & Bushings (Internal)3030
Pitch3030
Rail Height3030
Segments3030
Track Roller 13030
Track Roller 103030
Track Roller 23030
Track Roller 33030
Track Roller 43030
Track Roller 53030
Track Roller 63030
Track Roller 73030
Track Roller 83030
Track Roller 93030
Track Rollers3030
Track Shoes3030
Track Shoes (Width)3030
final drives
400
  • 1028
  • 1028
  • Na
  • Na
  • 1028
  • 1028
  • Na
  • Na
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering