Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
CAT
Quick Search
Contact dealer
CAT 304 07A
2023
70 Hours
CATERPILLAR FINANCIAL SERVICES CORPORATION
Brand
CAT 304 07A
Category
Crawler Excavators
Serial Number
AN402618
Unit Number
OKL8806841
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 304 07A
Home
Construction
Excavators
Crawler Excavators
CAT
CAT 304 07A
Year
2023
Working hours
70 h
Print
Add to favorites
‹
›
×
Videos of CAT 304 07A
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
72,481
CATERPILLAR FINANCIAL SERVICES CORPORATION
Hamilton, ON
+1 877 228 3519
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 304 07A
Caterpillar Financial
Category
Crawler Excavators
Serial Number
AN402618
Unit Number
OKL8806841
Catalog Number
10168438
Year
2023
Hours
70 h
Country
Canada
Location
Hamilton, Canada
Pricing
Price Excluding Tax
72,481
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Tier 2 Compliant
Tier 2 Compliant
Tier 1 Compliant
Tier 1 Compliant
Connectivity Source - Product Link
Connectivity Source - Product Link
Machine Control System Brand - CAT
Machine Control System Brand - CAT
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE V
Emissions Level - EU - EU STAGE V
Regulatory Status - CAT_China Export
Regulatory Status - CAT_China Export
Regulatory Status - CAT_NR_EPA/CARB
Regulatory Status - CAT_NR_EPA/CARB
Regulatory Status - CAT_MLIT_R120_EU
Regulatory Status - CAT_MLIT_R120_EU
Air Conditioner
Air Conditioner
Coupler - Quick
Coupler - Quick
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High Pressure
Auxiliary Hydraulics Pressure - High Pressure
Mirrors
Mirrors
Pilot Control
Pilot Control
Hand and Foot Control
Hand and Foot Control
Beacon
Beacon
Boom - 1 Piece
Boom - 1 Piece
Car Body - Standard
Car Body - Standard
Regulatory Marking
Regulatory Marking
Coupler Type - Hydraulic
Coupler Type - Hydraulic
Combined Hydraulics - Two Way
Combined Hydraulics - Two Way
Boom Check Valve
Boom Check Valve
Stick - Long
Stick - Long
Stick Check Valve
Stick Check Valve
Radio - Bluetooth
Radio - Bluetooth
Thumb Type - Hydraulic
Thumb Type - Hydraulic
Rubber Track
Rubber Track
Arrangement - Mass Excavator
Arrangement - Mass Excavator
Additional information
THE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: INSPECT AND REPAIR THUMB HYDRAULICS. REPLACE MIRROR. ADD ENGINE COOLANT. CLEAN MACHINE. REMOVE DECALS. ADD HYDRAULIC OIL.
Balance of a 60/3000 premier warranty that started on July 29, 2023
This unit is not available to export from Canada by Cat Financial. Units sold in Canada must be exported by a local Canadian Cat dealer. Contact your local Cat dealer with questions
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
20
1
0
cleaning required
Yes
extra fuel tanks
No
notes - general appearance
Good
bumper
Good
car body
Good
catwalk
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
draw bar
Good
eng. enclose hood / stack
Good
engine doors
Good
fenders
Good
fiberglass
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Fair
Some very minor scratches
plastic
Good
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Good
safety items
6
0
2
parking brake functioning
Yes
rops
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
safety locks / pins
Yes
service brakes functioning
Yes
notes - safety items
Good/Not installed
camera(s)
Good
fire extinguisher
Poor
Not installed
fire suppression system
Poor
Not installed
horn
Good
rig saver
Good
seat belt / date
Good
secondary exit
Good
travel alarm
Good
gauges, operator station, console
21
1
1
diesel exhaust fluid (def) level - gauges, operator station, console
N/A
fuel level - operator station
66%
notes - gauges, operator station, console
Good
current o&mm
Yes
current parts manual
Yes
current safety manual
Yes
sound proofing
Yes
air conditioner
Good
armrests
Good
cab filter / heat vent louvres
Fair
Dusty
dash console
Good
door latches / hinges / seals
Good
floor boards / mats
Good
gauges
Good
headliner
Good
heater / defroster
Good
hour meter - gauges, operation station, console
Good
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Good
mirrors
Poor
1 mirror cracked
monitoring display
Good
pans/guards
Good
radio
Good
seat cushions / suspension / type
Good
switches
Good
travel controls (type)
Good
Stick steer and travel sticks
visor / sunshade
Good
windows
Good
windshield wipers
Good
engine
9
1
0
apparent other engine damage
No
blow by
No
epa decal legible
Yes
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil leaks
No
pre lube system
No
service needed
No
water in oil
No
arrangement number - engine
626-6636
engine s/n
J4N07404
hours on engine
70
notes - engine
Good
oil pressure (h/l/n)
Good
smoke color (b/d/l/w)
None
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Fair
Somewhat dusty
operating condition - engine
Good
other
Good
turbocharger / blower
Good
emissions
4
0
0
aftertreatment system codes
No
leaks / type
No
notes - emissions
No def on small machines
aftertreatment heat shields / guards
Good
def lines / wiring
Good
diesel exhaust fluid (def) tank
Good
diesel particulate filter (dpf) condition / service hours
Good
cooling system
8
1
0
compression in radiator
No
coolant leaks
No
folded core radiator
No
modular radiator
No
oil in anti-freeze
No
sand blast grid
No
standard radiator
Yes
current hours on radiator
70
notes - cooling system
Good level low in reservoir
anti-freeze level / color / condition
Fair
Low in the reservoir
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
Belt
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
7
0
0
block heater
No
ether aid
No
notes - electrical, starting and charging system
Good
alternator
Good
batteries / cables / master disconnect
Good
beacon
Good
Aftermarket beacon
lighting
Good
pre-heater
Good
starter
Good
wiring
Good
hydraulics
14
1
1
notes - hydraulics
Good
swing drive oil level
N/A
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
filter condition (cut)
Good
hose lines
Good
hydraulic swivel
Good
N/A
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
rotex
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Fair
Oil level over full
thumb cylinder
Poor
Thumb control is sometimes slow more testing and diagnosing required
travel motors
Good
technology
11
0
0
technology system operational
No
Product Link not activated
boom sensor
Good
bucket sensor
Good
gnss antennas #1
Good
gnss antennas #2
Good
gnss receiver
Good
gps wiring harness
Good
grade display
Good
machine display
Good
stick sensor
Good
tilt / bucket sensor harness
Good
tilt sensor
Good
attachments / work tools
auger
No
claw
No
crusher
No
grapple
No
hammer
No
pulverizer
No
rake
No
ripper
No
shear
No
thumb
Yes
tilting ditch bucket
No
vibratory plate
No
notes - attachments / work tools
Good
other
Spade tooth bucket
boom
3
0
0
boom length (actual length)
251cm
notes - boom
Good
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
stick
3
0
0
notes - stick
Good
stick length
170cm
pins & bushings - stick
Good
stick conditions
Good
stick pins
Good
bucket
6
0
0
quick coupler
Yes
brand
Cat
notes - bucket
Good
quick coupler (make/model)
Cat
serial number
A4231BK30189
width
66cm
bucket bottom
Good
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
cutting edges
Good
teeth / adapters
Good
undercarriage
10
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
NoRubber undercarriage
Average Life Remaining - UNDERCARRIAGE
95%
Cannon
Good
Carrier Rollers
Good
Idlers
Good
Link Part Number
N/A
Links
N/A
Notes - UNDERCARRIAGE
Good
Notes - UNDERCARRIAGE 1
Good
Notes - UNDERCARRIAGE 2
Good
Pins & Bushings (External)
Good
Pins & Bushings (Internal)
Good
Segments
N/A
Track Shoes Width / Type
Rubber track. 34cm
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
95%
95%
Carrier Rollers Rear
N/A
N/A
Idlers Front
95%
95%
Idlers Rear
N/A
N/A
Links
Rubber track
Rubber track
Pins & Bushings (External)
95%
95%
Pins & Bushings (Internal)
95%
95%
Segments
Rubber track
Rubber track
Track Roller 1
95%
95%
Track Roller 10
N/A
N/A
Track Roller 11
N/A
N/A
Track Roller 12
N/A
N/A
Track Roller 2
95%
95%
Track Roller 3
95%
95%
Track Roller 4
95%
95%
Track Roller 5
N/A
N/A
Track Roller 6
N/A
N/A
Track Roller 7
N/A
N/A
Track Roller 8
N/A
N/A
Track Roller 9
N/A
N/A
Track Shoe Grouser Height
Rubber track 95%
Rubber track 95%
final drives
4
0
0
magnetic plugs removed & checked?
Yes
notes - final drives
Good level and condition
housings, left
Good
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
general condition
3
0
0
et product status report download
Yes
logged / active codes
No
machine starts and is operable
Yes
s.o.s. (all compartments)
Yes
vids/vims download available
No
visible oil leaks
No
notes - general condition
Good
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 304 07A on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.