Quick Search

CAT 304E2 CA

CAT 304E2 CA

Year
2020
Working hours
806 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 304E2 CA
Empire Southwest LLC
CategoryCrawler Excavators
Serial NumberME407467
Unit NumberCN13232
Catalog Number10121907
Year2020
Hours806 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax63,158 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Product LinkProduct Link
Anti-theft SystemAnti-theft System
Boom Check ValveBoom Check Valve
Stick - LongStick - Long
Additional informationBOOM LENGTH: 8 FT
BOOM, ONE PIECE
Bucket : 24" in .15 CYD
ECM DOWNLOAD: YES
Enclosed Cab
Online Owner's Manual
PRODUCT LINK: INCLUDES
Stick Length: 6.25 ft.
Track Width: 14.0 in.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering