Quick Search

CAT 302CR

CAT 302CR

CAT Certified
Year
2021
Working hours
226 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR SP. Z O.O.
Kielce
+48 122100122
Show phone number
Basic information
BrandCAT 302CR
BERGERAT MONNOYEUR Sp. z o.o.
CategoryCrawler Excavators
Serial NumberRHM03647
Catalog Number10118461
Year2021
Hours226 h
CountryPoland
LocationKielce, Poland
Pricing
Price Excluding Tax38,749 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Regulatory Status - CAT_China ExportRegulatory Status - CAT_China Export
Regulatory Status - CAT_NR_EPA/CARBRegulatory Status - CAT_NR_EPA/CARB
Regulatory Status - CAT_R120_EURegulatory Status - CAT_R120_EU
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Car Body - StandardCar Body - Standard
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Arrangement - Long ReachArrangement - Long Reach
Additional informationCustomer Value Agreement (CVA) CVA Parts Kit na 2000mtg
Online Owner's Manual
Protection CCU 12
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement CVA Parts Kit na 2000mtg
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1100
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Long
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Klac
  • 300 mm 600 mm 1000 mm dct
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front2020
Links2020
Segments2020
Track Roller 12020
Track Roller 22020
Track Roller 32020
Track Roller 42020
final drives
200
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering