2024 CAT 304-07A For Sale - 73,000 USD | Cat Used
Quick Search

CAT 304-07A

CAT 304-07A

CAT Certified
Year
2024
Working hours
183 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Rapid City, SD
+1 701 298 1700
Show phone number
Basic information
BrandCAT 304-07A
Butler Machinery Co.
CategoryCrawler Excavators
Serial NumberAN403525
Unit NumberMA34626
Catalog Number10174270
Year2024
Hours183 h
CountryUnited States
LocationRapid City, United States
Pricing
Price Excluding Tax73,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Coupler Type - HydraulicCoupler Type - Hydraulic
Additional information2024 CAT 304-07A
304 07A MINI EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, ANGLE, BOCE
BOOM, SWING
BUCKET-HD, 18", 2.9 FT3, 3T
CAB, WITH HEAT AND A/C
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CONTROL, QC, 3 LINE
COUNTERWEIGHT, EXTRA, 500LBS
Customer Value Agreement (CVA) 2 year/1000 hour parts kit CVA
ELECTRICAL ARR, C1.7 HRC
ENGINE, EPA TIER 4 FINAL
FILM, INC. CANADA
HYDRAULIC OIL
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LIGHTS, LED
LIGHTS, LED, REAR
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
LINKAGE BUCKET W/LIFTING EYE
MIRROR, CAB, RIGHT
MONITOR NEXT GEN, CAMERA READY
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
Protection PREMIER ESC W/LABOR - 12/27/2028 or 2000 hours
Remaining Factory Warranty 24 MONTH STD W/LABOR - 12/27/2025 or 2000 hours
SERIALIZED TECHNICAL MEDIA KIT
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, 1- AUX, ANGLE BLD
THUMB
TRACK, 14", RUBBER BELT
WATER JACKET HEATER, 120V
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year/1000 hour parts kit CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering