Quick Search

CAT 316F HT

CAT 316F HT

Year
2019
Working hours
1,784 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 316F HT
Fabick CAT
CategoryCrawler Excavators
Serial NumberYDL20753
Unit NumberYDL20753
Catalog Number10075367
Year2019
Hours1,784 h
CountryUnited States
LocationMilwaukee, United States
Pricing
Price Excluding Tax182,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EngineEngine
Additional information316F L HEX
316F L HEX AM-N BCF1
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, COLD WEATHER
BUCKET-GD, 42 IN. 1.00 YD3
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT, 6,730LBS
COUPLER, PG W/O PINS 316
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE HOOD, HIGH AMBIENT
FAN, FIXED SPEED
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HATCH, OPENABLE ROOF
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
KIT, GROUND TRANSPORTATION
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, BKT CLOSE PGQC
LINES, CONNECTOR, PIN GRABBER
LINES, CYLINDER
LINES, HIGH PRESSURE, 1PC BOOM
LINES-HP, REACH 10'2 IN. STICK
LINES-QC, REACH 10'2 IN. STICK
LINES-QC, REACH 16'9 IN. BOOM
LINKAGE, BKT W/O LIFT
MACHINE CONTROLLER TCS
MACHINE SOFTWARE
MAT, FLOOR, RH PEDAL
Online Owner's Manual
PACK, DOMESTIC TRUCK
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PILOT LINES, BKT OPEN STD
PILOT LINES, BOOM UP STD/VAB
PILOT LINES, STRAIGHT TRAVEL
PILOT LINES, TCS
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM 16'9 IN. HD
REACH BOOM HD PKG
ROLL ON-ROLL OFF W/O BKT QC A
SEAT BELT, 2 IN. RETRACTABLE
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'2 IN. HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TANK, FUEL, STANDARD
THUMB GP
TIP, WIDE SPADE
TRACK, 28 IN. TG W/STEP (GLT)
TRAVEL MOTOR, BIO OIL CAPABLE
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, FRONT 70/30
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1180
  • No
  • Overall fair appearance
  • Good
  • Good
  • FairStep is bent
  • FairPaint is scratched
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab iron is bent
  • Good
  • Good
  • Fair
  • Good
  • FairDoor is dented & has a split along grated portion
  • Fair
  • Fair
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • NoDoesn’t work
  • No
  • Yes
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1410
  • Overall good condition
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratches on barrel
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Overall fair condition
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
300
  • Overall good condition Slight play in coupler p&b to stick
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Cat
  • Overall good condition
  • Cat
  • 42”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Notes - UNDERCARRIAGEOverall good condition
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)27.5”27.5”
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
  • A lot of sheet metal damage
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering