Quick Search

CAT 316FL

CAT 316FL

Year
2018
Working hours
2,959 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Pikeville, KY
+1 309 494 4357
Show phone number
Basic information
BrandCAT 316FL
Boyd Cat Company
CategoryCrawler Excavators
Serial NumberYDL20380
Unit NumberEQ00137860
Catalog Number10126460
Year2018
Hours2,959 h
CountryUnited States
LocationPikeville, United States
Pricing
Price Excluding Tax111,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Additional information316F L HEX
316F L HEX AM-N BCF1
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, COLD WEATHER
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT, 6,730LBS
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE HOOD, HIGH AMBIENT
FAN, FIXED SPEED
GUARD, BOTTOM HD
GUARD, SWIVEL, STD
GUARD, TRACK GUIDING,SEGMENTED
HATCH, OPENABLE ROOF (DUAL)
INSTRUCTIONS, ENGLISH
JOYSTICK, THUMB WHEEL
LANE 3 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, BKT CLOSE PGQC
LINES, CYLINDER
LINES, HIGH PRESSURE, 1PC BOOM
LINES-HP, REACH 10'2" STICK
LINES-QC, REACH 10'2" STICK
LINES-QC, REACH 16'9" BOOM
LINKAGE, BKT W/O LIFT
MACHINE CONTROLLER TCS
MACHINE SOFTWARE
MAT, FLOOR, RH PEDAL
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PILOT LINES, BKT OPEN STD
PILOT LINES, BOOM UP STD/VAB
PILOT LINES, STRAIGHT TRAVEL
PILOT LINES, TCS
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
REACH BOOM, 16'9" HD
ROLL ON-ROLL OFF
SEAT BELT, 2" RETRACTABLE
SIDE CUTTER, GENERAL PURPOSE
STICK, R10'2" HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TANK, FUEL, STANDARD
TIP, PENETRATION PLUS
TRACK, 24" TG (GLT)
TRAVEL MOTOR, BIO OIL CAPABLE
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, FRONT 70/30
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering