Quick Search

CAT 316F T

CAT 316F T

Year
2019
Working hours
1,075 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 316F T
Fabick CAT
CategoryCrawler Excavators
Serial NumberYDL21046
Unit NumberYDL21046
Catalog Number10086650
Year2019
Hours1,075 h
CountryUnited States
LocationMilwaukee, United States
Pricing
Price Excluding Tax179,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
Undercarriage, LongUndercarriage, Long
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Pilot ControlPilot Control
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Arrangement - Material HandlerArrangement - Material Handler
Additional information*316F L HEX
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*CONTROL, FINE SWING
*COUNTERWEIGHT, 6,170LBS
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ENGINE HOOD, HIGH AMBIENT
*FAN, FIXED SPEED
*GUARD, BOTTOM
*GUARD, SWIVEL, STD
*GUARD, TRACK GUIDING, CENTER
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK STANDARD STP PKG
*JOYSTICK, ONE BUTTON
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, BKT CLOSE PGQC
*LINES, CYLINDER
*LINES-QC, REACH 10'2" STICK
*LINES-QC, REACH 16'9" BOOM
*LINKAGE, BKT W/O LIFT
*MACHINE CONTROLLER STD
*MACHINE SOFTWARE
*MAT, FLOOR, RH PEDAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BKT OPEN STD
*PILOT LINES, BOOM UP STD/VAB
*PILOT LINES, STRAIGHT TRAVEL
*PILOT LINES, TCS STD
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*REACH BOOM, 16'9" HD
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R10'2" HD
*SUPPORT, AUX LINES, R-BOOM
*TANK, FUEL, STANDARD
*TRACK, 28" TG W/STEP (GLT)
*TRAVEL MOTOR, BIO OIL CAPABLE
*VALVE, HYDRAULIC
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
ANTIFREEZE, -50C (-58F)
COUPLER, PIN GRABBER W/O PIN
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF LANE1 A
STORAGE PROTECTION (EXPORT)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • Yes
  • Overall good appearance
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA few scratches
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Overall good condition
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
300
  • Overall good condition
  • Good
  • Good
  • Good
bucket
420
  • Yes
  • Cat
  • Overall fair-good condition
  • Cat
  • 48”
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE85%
Notes - UNDERCARRIAGEOverall good condition
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)27.5”27.5”
final drives
200
  • Overall good condition
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering