Quick Search

CAT 315-07

CAT 315-07

CAT Certified
Year
2021
Working hours
2,361 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PON EQUIPMENT AS (NORWAY)
Rudshøgda
+4790944433
Show phone number
Basic information
BrandCAT 315-07
Pon Equipment AS
CategoryCrawler Excavators
Serial NumberWKX10201
Unit NumberE0009056
Catalog Number10116414
Year2021
Hours2,361 h
CountryNorway
LocationRUDSHØGDA, Norway
Pricing
Price Excluding Tax173,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMaskinen leveres med følgende utstyr:
- HK feste G60 HD inkl. mont. Secure Lip
- Rototilt TRS14 S60/S60 2xuttak autol
- Graveskuffe 700L m/KVX
- Pusseskuffe HD fast 650L. 1500mm
- Leica 3D maskinstyring
- 500mm Pads & 2500mm doserblad
- S.smøring Lincoln Quick Lube 2L ink tilk. Rototilt
- Lys led 2stk a 3200lm bomrot+ ledbjelke 8000lm tak

Med forbehold om skrivefeil i annonsen.

315 07B HEX EU CFG1
BLADE, 2500MM
BOOM, W/EOU MOUNTS
CAB, PREMIUM 2PC
CAMERA, 360 VISIBILITY
CAT GRADE, 2D
CAT TILTROTATOR SUPPORT
CE MARK CERTIFICATE AND PLATE
CONTROL, BLADE
CONTROL, QC CW DEDICATED
Customer Value Agreement (CVA) Maskinen kan selges med PREMIUM used serviceavtale
CYLINDER, BUCKET
CYLINDER, STICK, SLCV
DRINK HOLDER,W/BLD LVR,2 SLIDE
FILM, OPERATING PATTERN, STD
FILM, ROPS
FILM, STICK WARNING, ISO
FIXTURE, BUCKET LINKAGE S-HEX
FREIGHT INSURANCE CHARGES
GRADE SENSOR, 1 PC BOOM
GRADE SENSOR, 2.5M STICK
HYDRAULIC PKG, COMB,TWO SLIDER
INSTRUCTIONS, NORWEGIAN
LANE 3 ORDER
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS, SURROUND, PREM
LIGHTS,CAB,LH,W/RAIN PROTECTOR
LINES, HIGH PRESSURE BOOM
LINES, HP, 2.5M STICK
LINES, QC, 2.5M STICK
LINES, QUICK COUPLER BOOM
LINES, SLCV
LINKAGE, BKT 312 GRADE W/ EYE
NETWORK MANAGER, STD
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
STICK, 2.5M W/ EOU MOUNTS
STORAGE PROTECTION (EXPORT)
SUPPORT, TCS LINES
TRACK, 500MM TG, W/RUBBER PAD
UNDERCARRIAGE, LONG W/ BLADE
WIPER, PARALLEL
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement Maskinen kan selges med PREMIUM used serviceavtale
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering