Quick Search

CAT 315-07

CAT 315-07

CAT Certified
Year
2020
Working hours
2,922 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCAT 315-07
Foley Inc.
CategoryCrawler Excavators
Serial NumberWKX00270
Unit NumberEQ000017009
Catalog Number10130145
Year2020
Hours2,922 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax132,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
E-FenceE-Fence
Grading SystemGrading System
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - BluetoothRadio - Bluetooth
Payload Measurement SystemPayload Measurement System
Additional information*** PRICED WITH ***- bucket, new rubber pads (roadliners), PM.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
650
  • Yes
  • Dents in cab. Bend in visor bracket.
  • Good
  • Good
  • FairSeal loose at left rear compartment
  • Good
  • FairBends. Hardware missing.
  • Good
  • Good
  • FairDamage to front panel below cab. Crack in right side panels.
  • Good
  • FairHardware missing to panel at rear of cab. Dents in panels.
  • FairCorner step bent
safety items
100
  • Yes
  • Good
gauges, operator station, console
1040
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Radio antenna broken
  • FairAmbient temperature too low to test
  • Good
  • FairLatch cover missing
  • Good
  • Good
  • Good
  • FairRight side mirror broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFunctional - Damage to lower wiper arm. Wiper blade missing.
engine
600
  • No
  • Yes
  • No
  • No
  • No
  • No
  • PM tag
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • FairLow coolant level
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
650
  • Good
  • FairClass 2 leak? Cleaning and testing required.
  • Good
  • FairSome bends
  • Good
  • FairClass 2 leak at pump
  • FairGrease line disconnected / broken
  • FairMild play
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
110
  • 9 foot 2 inch
  • Good
  • FairScratches
bucket
320
  • YesFunctional - Unlock warning does not turn off. Possible class 2 leak at hoses. Cleaning and testing required.
  • CAT
  • Customer selling machine without a bucket
  • CAT Hydraulic
  • 48
  • FairDents
  • Good
  • Good
  • Good
  • FairWear. Side cutters loose / missing hardware.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberCAT 4I-7476X
Track ShoesWear. Missing pads.
Track Frame - LeftFairPull marks from being tied down at wrong location. Bends in steps.
Track Frame - RightFairPull marks from being tied down at wrong location.
Carrier Rollers Front98mm64
Idlers Front19mm24
Links89mm18
Pins & Bushings (External)49mm48
Track Roller 2136mm20
Track Shoes (Width)19 1/2 "
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering