Case CX37C

Case CX37C

Price
48,000 USD
Year
2019
Working hours
240 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE CX37C
CategoryCrawler Excavators
Serial NumberLN56520
Unit Number487285
Catalog NumberCU4809136
Manufacturing Year2019
Hours240 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax48,000 USD
Tax-
Price Including Tax-
Details
Additional informationPILOTED W/HAND & FOOT CONTROLS
2019 CASE CX37C MINI-EXCAVATOR
AS IS / AS RECEIVED
ENGINE,YANMAR,1.64L,24HP,TIER 4F
SEAT,SUSPENSION VINYL W/BELT
HD BATTERY, 12V/50AMP SYSTEM
ANTI-THEFT START / BASIC DISPLAY
LIGHTING,HALOGEN BOOM & CAB (2)
176/06/21/21
CANOPY W/ROPS-FOPS & BEACON
TRANSMISSON,HYDROSTATIC AUTO 2SP
MONO BOOM,8'2" W/ 0 TAIL SWING
STICK, STANDARD 4'3"
UC,4 ROLLERS, 12" RUBBER TRACKS
THUMB, HYDRAULIC W/BRACKET
BLADE, LEVELING 5'9" BACK FILL
BUCKET-DG,12" 0.11YD3 BOT , PO
AUXILIARY HYDRAULICS @16 GPM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
  • OK
  • NORMAL
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • CNH
  • WB
  • 24"
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1RUBBER TRACK
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • STARTS AND RUNS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone