Case CX210D

Case CX210D

Price
On Request
Year
2016
Working hours
3023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE CX210D
CategoryCrawler Excavators
Serial NumberDAC210K7NGS7H1538
Catalog NumberCU4641011
Manufacturing Year2016
Hours3023 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
BLUETOOTHBLUETOOTH
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • No
  • Front cab guard installed in good condition
  • Good
  • Good
  • Good
  • GoodMinor lower guard bends
  • FairBent
  • Good
  • FairBoth rear doors dented
  • Good
  • GoodMinor bends
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairTool box step bent
safety items
  • Missing hammer
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • 3/4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBroken mirrors & front glass seal missing
  • Good
  • Good
  • Good
  • Good
  • GoodMinor blemishing
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • Blue
  • Engine runs well
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Starts & charges well
  • Good
  • Good
  • Fair
  • Good
  • Good
hydraulics
  • Operates well. HPCU installed
  • Good
  • Good
  • Good
  • Good
  • Fair
  • GoodLower guards installed and pushed up
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLeak in area
  • Good
attachments / work tools
  • YesWB Hyd Thumb
  • Center tine cut down & noticeable pin/bearing wear
boom
  • Overall good
  • Good
  • Good
  • FairDent from thumb
stick
  • Noticeable wear throughout but overall ok
  • FairNoticeable wear
  • Good
  • FairNoticeable wear
bucket
  • Yes
  • WB
  • WB Hyd.
  • 48" Bucket
  • Good
  • PoorNoticeable wear
  • PoorNoticeable wear
  • Good
  • Good
  • Good
final drives
  • Overall good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonTrack adjusters good
Carrier RollersBoth front rollers just replaced new, rears ok
IdlersGood
LinksGood
Notes - UNDERCARRIAGE 1Bottom rollers ok
Notes - UNDERCARRIAGE 2One new top roller in tool box
Pins & Bushings (External)Approx. 100% worn
Pins & Bushings (Internal)Approx. 50% worn
SegmentsFair
Track ShoesGood 32" TG Shoes
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Inspection performed @ 3023 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources