Case CX210D

Case CX210D

Price
On Request
Year
2016
Working hours
3822 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE CX210D
CategoryCrawler Excavators
Serial NumberDAC210K7NGS7H1418
Catalog NumberCU4641010
Manufacturing Year2016
Hours3822 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
BLUETOOTHBLUETOOTH
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • No
  • Front outer cab visor asse. damage
  • Good
  • Good
  • Good
  • FairLower guard bends
  • FairBent
  • Good
  • FairBoth rear doors dented
  • FairCover dented
  • FairLeft bent
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • 3/4
  • Working cab radio and rear camera installed
  • Good
  • GoodOne broken vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor blemishing
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • Blue
  • Engine runs well
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Starts & charges well
  • Good
  • Good
  • Fair
  • Good
  • Good
hydraulics
  • Operates well. HPCU installed
  • Good
  • Good
  • Good
  • Good
  • Fair
  • GoodNo lower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesWB Hyd Thumb
  • Overall good
boom
  • Overall good
  • Good
  • Good
  • Good
stick
  • Overall ok
  • Fair
  • Good
  • Fair
bucket
  • No
  • WB
  • Overall good
  • 42" Bucket
  • Good
  • Good
  • FairFair pin retainer
  • FairSide cutter missing hardware
  • Good
  • Good
final drives
  • Overall good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonTrack adjusters good
Carrier RollersOK
IdlersFair
LinksGood
Notes - UNDERCARRIAGE 1Bottom rollers ok
Pins & Bushings (External)Approx. 100% worn
Pins & Bushings (Internal)Approx. 50% worn
SegmentsFair
Track ShoesGood 32" TG Shoes
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Inspection performed @ 3822 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources