Quick Search

Case CX210C

Case CX210C

Year
2012
Working hours
8,797 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCASE CX210C
Foley Inc.
CategoryCrawler Excavators
Serial NumberSAJ1146
Unit NumberEQ000012626
Catalog Number10103920
Year2012
Hours8,797 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax53,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
EPA LabelEPA Label
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Thumb Type - HydraulicThumb Type - Hydraulic
Additional informationPRICE INCLUDES FOLEY FIXING TWO ACTIVE CODES.

TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON. ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
550
  • Yes
  • FairDamage to rear sides of machine
  • Good
  • FairDamage to underbody panels
  • Good
  • Good
  • FairBend in cab entry rail
  • Good
  • Good
  • FairSome dents and scratches
  • FairSlight dent in corner step
safety items
100
  • Yes
  • Good
gauges, operator station, console
770
  • NoInoperable
  • No
  • No
  • Yes
  • Yes
  • FairAmbient temperature too low to test
  • Good
  • FairDent in cab door
  • FairTwo active fault codes
  • Good
  • Good
  • FairCab and rear mounted mirrors damaged. Lift supports and hardware missing to roof panel. Front cab glass cable out of track.
  • Good
  • Good
  • GoodReplaced at 44 hours
  • FairLatch housing missing
  • FairSuspension inoperable. Mild tears in seat bottom. Left arm rest torn.
  • Good
  • FairCrack in washer fluid bottle, cap missing.
engine
410
  • No
  • Yes
  • Yes
  • No
  • YesClass 1 leaks near valve cover
  • No
  • Yellow in overflow bottle. Red in radiator.
  • PM tag
  • Good
  • FairSome rust forming on exhaust stack
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
860
  • Good
  • Good
  • FairClass 2 leak. Bend in cylinder line. Cylinder line clamp missing hardware.
  • Good
  • Good
  • Good
  • Good
  • FairClass 1 leak in pump compartment
  • Good
  • FairClass 2 leak
  • FairSome play
  • FairClass 2 leak
  • Good
  • FairSet up required warning while operating
  • Good
attachments / work tools
  • YesStrickland hydraulic thumb welded to stick
boom
110
  • FairScratches
  • Good
stick
110
  • 9 foot 8 inch
  • FairMild play
  • Good
bucket
040
  • YesStrickland coupler. Inoperable. Wear to hoses.
  • Strickland
  • Approximately 38 inch
  • FairSome wear
  • FairPlay. Bucket pin securing hardware missing.
  • FairDents
  • FairSome wear
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 75% overall
Track Shoes24 inch
Track Frame - LeftFairCleaning required. Bends in steps.
Track Frame - RightFairCleaning required. Bends in steps.
Carrier Rollers Front151mm
Idlers Front20mm
Links105mm
Pins & Bushings (External)57mm
Track Roller 2117mm
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering