Case CX145SR HRQ

Case CX145SR HRQ

Price
44,909 USD
Year
2015
Working hours
7884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE CX145SR HRQ
CategoryCrawler Excavators
Serial NumberNFS6E1530
Unit Number6E1530-A
Catalog NumberCU4613843
Manufacturing Year2015
Hours7884 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 44,909
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB, AC, 1PC BOOM, HQC, BKT, 23.5" RBR PADS
PLEASE CALL FOR MACHINE LOCATION
AS IS, WHERE IS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB, AC, 1PC BOOM, HQC, BKT, 23.5" RBR PADS
PLEASE CALL FOR MACHINE LOCATION
AS IS, WHERE IS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • FairDented on right side
  • FairLeft rear upper cab is dented and left front corner of car body
  • Good
  • Good
  • FairScratched
  • Good
  • FairLeft rear door is dented still functions properly
  • Good
  • FairLeft front is bent
  • Good
  • Good
  • FairMinor fading, scratches and surface rust
  • Good
  • Good
  • Fair
  • FairSteps bent
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • FairOne blank is missing
  • FairWipers working, washer fluid inop
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Green
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • FairP&B have slight movement
stick
  • FairP&B have slight movement
  • Good
  • Good
bucket
  • YesShows normal wear
  • FairAll H-Link P&B have slight movement
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEU/C Approximately 65%+ Remaining
Track Shoes23.5” TG pads with bolt on rubber with abrasions approximately 35%+ Remaining on rubber pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front118118
Carrier Rollers Rear118118
Idlers Front1818
Links8888
Pins & Bushings (External)4949
Track Roller 2128128
Track Roller 4128128
Track Roller 6128128
Track Roller 7128128
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone