Case CX60C

Case CX60C

Price
59,900 USD
Year
2018
Working hours
807 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCASE CX60C
CategoryCrawler Excavators
Serial NumberTJ0000755C
Unit NumberEQ168253C
Catalog NumberCU4647819
Manufacturing Year2018
Hours807 h
CountryUnited States
LocationSyracuse, NY
Pricing
Price Excluding Tax$ 59,900
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional InformationBLADE
24" DIG BUCKET
RUBBER TRACKS
ENCLOSED CAB
AUX HYDRAULICS
MECHANICAL COUPLER
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional InformationBLADE
24" DIG BUCKET
RUBBER TRACKS
ENCLOSED CAB
AUX HYDRAULICS
MECHANICAL COUPLER
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • general condition
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • Good
cooling system
  • No
  • Good
electrical, starting and charging system
  • Good
  • Good
hydraulics
  • All cylinders tight
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • Hyd thumb, mech coupler
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • 24”
  • Mech coupler
  • Yes
final drives
  • No leaks
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE15” rubber track, no cuts
Track Frame - LeftGood
Track Frame - RightGood
Track Rollers1010
Track Shoes15” rubber track
comments, misc. repairs, general remarks
  • Machine is in good conition
general condition
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources