Quick Search

Bobcat E88 THB

Bobcat E88 THB

Year
2022
Working hours
542 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Pueblo, CO
+1 303 900 5875
Show phone number
Basic information
BrandBobcat E88 THB
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberB4NM11440
Unit Number522418
Catalog Number10119956
Year2022
Hours542 h
CountryUnited States
LocationPueblo, United States
Pricing
Price Excluding Tax104,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information** UNIT IS LIKE NEW **
2022 BOBCAT E88 MINI EXCAVATOR
542 GD 4/15/24
AS IS / AS RECEIVED
AUXILIARY HYDRAULIC FLOW ... ESCO 12" (3) TIPS
BUCKET-HD, ESCO 36" (6) TIPS
CONVENTIONAL TAIL SWING
COUNTERWEIGHT , LIFTING EYE,
ENCLOSED CAB,W/ROPS,AC,HEAT,DEF,
ENGINE, BC, 66HP, TIER 4 FINAL
JOYSTICK & PEDAL CONTROLS
LIGHTING,LED BOOM & CAB
MONO BOOM-1 PIECE ,10",2"
QUICK COUPLER, HYDRAULIC NO SN#
RADIO,AM-FM,DOME LIGHT,GRAB IRON
SEAT, CLOTH AIR, W/ 3" BELT
STANDARD FLOAT BLADE, LEVELING
STANDARD STICK, 5' 11"
STD LCD DIGITAL DISPLAY W/EMS
THUMB, HYDRAULIC NO SN#
TRACK, RUBBER 17.7" @ 85%
TRANSMISSION,AUTO SF, 2 SPD
TRANSPORT TIE DOWNS,MACHINE IQ,
TRAVEL ALARM, FLOOR MAT, EIS,
WASHER-WIPER,FRT,PATTERN CHANGER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Goodno warnings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairexpiring soon
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • 542
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Esco/ wear parts converted edge & teeth to adapters
  • 36" & 12"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGERubber undercarriage
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Owner/operator.
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • Machine just received 500 hour service.
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering