Excavators
Crawler Excavators
Bobcat
Quick Search
Contact dealer
Bobcat E50
2022
285 Hours
MILTON CAT
Brand
Bobcat E50
Category
Crawler Excavators
Serial Number
B4GP14994
Unit Number
EQ284244
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
Bobcat E50
Home
Construction
Excavators
Crawler Excavators
Bobcat
Bobcat E50
Year
2022
Working hours
285 h
Print
Add to favorites
‹
›
×
Videos of Bobcat E50
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
85,151
MILTON CAT
Tonawanda, NY
+1 7747376569
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
Bobcat E50
Milton CAT
Category
Crawler Excavators
Serial Number
B4GP14994
Unit Number
EQ284244
Catalog Number
10118906
Year
2022
Hours
285 h
Country
United States
Location
Tonawanda, United States
Pricing
Price Excluding Tax
85,151
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
gauges, operator station, console
14
0
1
back up alarm
No
current o&mm
Yes
current parts manual
Yes
current safety manual
Yes
rops certification plate
Yes
fuel level - gauges, operator station, console
3/4 full
air conditioner
Good
dash console
Good
door latches
Good
door latches & hinges
Good
floor boards
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat belt - operator station
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Poor
Do not work
engine
10
0
0
anti-freeze color
Blue
hours on engine
285
oil pressure (h/l/n)
N
apparent other engine damage
No
blow by
No
compression in radiator
Yes
epa decal
Yes
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
has engine been rebuilt?
No
knocking
No
oil filter cut and inspected
No
oil leaks
No
water in oil
No
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
oil filter condition (cut)
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
9
0
0
current hours on radiator
285
leaks
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
hydraulic fan drive
Good
radiator
Good
water pump
Good
electrical, starting and charging system
8
0
0
block heater
No
ether aid
No
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
starter air
Good
starter electric
Good
wiring
Good
hydraulics
17
0
0
pump drive hours
285
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
filter condition (cut)
Good
hose lines
Good
hoses & tubes - hydraulics
Good
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
rotex - hydraulics 1
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
thumb cylinder
Good
travel motors
Good
attachments / work tools
shear
No
thumb
Yes
notes - attachments / work tools
Dog bucket and grader bucket
boom & stick
4
0
0
boom cracked
No
stick cracked
No
boom lower pins & bushings
Good
boom upper pins & bushings
Good
stick pins & bushings (boom end)
Good
stick pins & bushings (bucket end)
Good
boom
3
0
0
boom condition
Good
boom pins
Good
pins & bushings - boom
Good
stick
3
0
0
pins & bushings - stick
Good
stick conditions
Good
stick pins
Good
bucket
4
0
0
quick coupler
Yes
brand
Diesel
quick coupler (make/model)
Oriel
bucket linkage
Good
bucket mounts
Good
bucket sides
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - Left
Good
Track Frame - Right
Good
final drives
4
0
0
drive motors
Good
housings
Good
planetaries
Good
planetaries / diff
Good
comments, misc. repairs, general remarks
comment 1
Machine is still new Has minor damage to body
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Bobcat E50 on Mascus USA