Bobcat E42

Bobcat E42

Price
45,000 USD
Year
2017
Working hours
444 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat E42
CategoryCrawler Excavators
Serial NumberB2VW13568
Unit NumberUN15782
Catalog NumberCU4461397
Manufacturing Year2017
Hours444 h
CountryUnited States
LocationMyersville, MD
Pricing
Price Excluding Tax$ 45,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
PILOT CONTROLPILOT CONTROL
GRAPPLEGRAPPLE
Additional InformationAM/FM RADIO
BLADE
HYD THUMB
HAMMER
18" BUCKET
16" BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALBAN CATSee InventoryWebsiteSelect contact
JOHN ALEXANDER
Telephone:+1 410 686 7777 ext 7236
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone