Bobcat E35I

Bobcat E35I

Price
29,908 USD
Year
2015
Working hours
1921 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat E35I
CategoryCrawler Excavators
Serial NumberAUYM12452
Unit NumberM12452-A
Catalog NumberCU4651951
Manufacturing Year2015
Hours1921 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$ 29,908
Tax-
Price Including Tax-
Details
Additional InformationPLEASE CALL FOR MACHINE LOCATION
AS IS, WHERE IS
BOBCAT- OROPS, 1PC BOOM, STK, HQC, BKT, LVL BLD, 12" BELT
Features
Additional InformationPLEASE CALL FOR MACHINE LOCATION
AS IS, WHERE IS
BOBCAT- OROPS, 1PC BOOM, STK, HQC, BKT, LVL BLD, 12" BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • GoodWORKING
  • Good
gauges, operator station, console
  • YesTRAVEL ALARMS WORKING
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodGAUGES WORKING, SCREEN SCRATCHED
  • Good
  • Good
  • FairFRONT EDGE OF LOWER CUSHION SPLIT MECHANICAL SEAT SUSPENSION
  • Good
engine
  • No
  • No
  • YesON VALVE COVER
  • Yes
  • No
  • No
  • No
  • PURPLE
  • POWERED BY KUBOTA D1703. 3-CYLINDER DIESEL
  • WARNING LIGHT GOES OUT WHEN STARTED
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTARTS AND RUNS GOOD
cooling system
  • Good
  • GoodBELT DRIVE
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • 2-SETS OF AUXILIARY HYDRAULICS PLUMBED TO END OF BOOM
  • Good
  • Good
  • GoodPILOT OPERATED JOYSTICK CONTROLS EQUIPPED WITH ELECTRIC TOGGLE PATTERN SWITCHER VALVE
  • Good
  • GoodHYDRAULIC FUNCTIONS OPERATE GOOD, CYCLE TIMES GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTWO SPEED WORKING
attachments / work tools
  • Yes
  • 68in STRAIGHT LEVELING BLADE, FACE SHOWS WEAR AND DENTED
boom
  • Good
  • Good
  • GoodBUSHINGS SHOW SOME WEAR
stick
  • Good
  • Good
  • Good
bucket
  • YesBOBCAT X- CHANGE HYDRAULIC OPERATED COUPLER\
  • Bobcat operates good
  • Good
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE30%
Notes - UNDERCARRIAGE12in WIDE RUBBER TRACKS ~ 14/32nds CLEAT HEIGHT, CUTS ON OUTER EDGES , IDLER PILLOW BLOCKS SHOWING FROM ADJUSTER RAILS
Notes - UNDERCARRIAGE 1#725567
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • RUNS AND OPERATES GOOD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone