Quick Search

Bobcat E 26

Bobcat E 26

Year
2015
Working hours
1,936 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN SVERIGE AB
Växjö
+46 705608593
Show phone number
Basic information
BrandBobcat E 26
Pon Equipment AB (Sweden) - Gallivare
CategoryCrawler Excavators
Serial NumberACRA14199
Unit NumberD98BA2951
Catalog Number4474646
Year2015
Hours1,936 h
CountrySweden
LocationVäxjö, Sweden
Pricing
Price Excluding Tax25,610 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BUCKETBUCKET
Additional informationEngcon direktinfäst tiltrotator, propstyrd

BATTERY DISCONNECTOR
CE MARKED: YES
DELIVERY TERMS: EXW
DITCHING/GRADING BUCKET
ENGCON TILTROTATOR PROPP
FRONT TYRES REMAINING: 70 %
GENERAL GRADE (1 MIN - 5 MAX): 4
GROSS WEIGHT: 2700 KG
RUBBER TRACKS
SKOPPAKET.
SLOPE/ROTATOR HYDR. CIRCUIT
STANDARD DIGGING BUCKET
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering