Bobcat 430G

Bobcat 430G

Price
25,000 USD
Year
2005
Working hours
3580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat 430G
CategoryCrawler Excavators
Serial Number562712010
Unit Number562712010
Catalog NumberCU4699913
Manufacturing Year2005
Hours3580 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax25,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • GoodBumpers are straight
  • Good
  • Good
  • GoodNew decals
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWhite on machine has been repainted
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • PoorNot working
gauges, operator station, console
  • YesWorking with push button
  • GoodEMS warning lights working
  • Good
  • PoorGauges not working
  • GoodWorking reads 3581hr
  • FairRetractable style belt, weathered
  • Good
  • Good
engine
  • No
  • No
  • YesOn valvecover
  • Yes
  • No
  • No
  • No
  • Dark red,
  • Powered by Kubota V-2203. 4-cylinder diesel
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
  • Good
  • GoodHydraulic drive
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • GoodBoth floodlights working
  • Good
  • Good
hydraulics
  • Hydraulic oil in belly pan leaking over tracks, customer just had control valve resealed, is left over spillage per customer, auxiliary hydraulics plumbed to end of boom
  • GoodDry
  • GoodDry
  • GoodPilot operated joystick controls
  • Good
  • GoodHydraulic functions operated good
  • Good
  • GoodControl valve just resealed by bobcat dealer per customer, oil spillage in belly pan leaking
  • GoodDry
  • FairHas slight chatter when swinging machine, in certain areas of swing
  • Good
  • Good
  • Good
attachments / work tools
  • 70in wide leveling blade
boom
  • 8ft
  • Good
  • Good
  • GoodHas turret for side shift boom, vertical turret bushings starting to show wear
stick
  • 4ft
  • Good
  • Good
  • Good
bucket
  • YesBobcat manual style pin lock coupler
  • 24in
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEAprox 80/90%,
Notes - UNDERCARRIAGECleat height average 29/32nds, right track is new,
Track Shoes12in wide rubber tracks
Track Frame - LeftGood
comments, misc. repairs, general remarks
  • Runs and operates good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone