Bobcat 418

Bobcat 418

Price
10,725 USD
Year
2013
Working hours
1032 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat 418
CategoryCrawler Excavators
Serial NumberAB4712167
Unit Number100027306
Catalog NumberCU4448497
Manufacturing Year2013
Hours1032 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 10,725
Tax (10%)$ 1,072
Price Including Tax$ 11,797
Features
Accessories
COUPLER, QUICKCOUPLER, QUICK
RUBBER TRACKRUBBER TRACK
Additional Information250MM GUMMY BUCKET
400MM GP BUCKET
450MM BUCKET
600MM BUCKET
EXPANDING TRACK FRAME
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone