Bobcat 418

Bobcat 418

Price
13,900 USD
Year
2014
Working hours
729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat 418
CategoryCrawler Excavators
Serial NumberB39211153
Unit NumberX19W00627
Catalog NumberCU4460825
Manufacturing Year2014
Hours729 h
CountryUnited States
LocationCuster, WA
Pricing
Price Excluding Tax$ 13,900
Tax-
Price Including Tax-
Features
Additional InformationBUCKET 36"
BUCKET 12"
BUCKET 8"
2014 BOBCAT 418
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone