Quick Search

Bobcat 324

Bobcat 324

Price
US$ 21,000
Year
2011
Working hours
1,053 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Piscataway, NJ
+1 732 417 7109
Show phone number
Basic information
BrandBobcat 324
CategoryCrawler Excavators
Serial NumberAKY511699
Unit NumberUT51125
Catalog Number4887553
Year2011
Hours1,053 h
CountryUnited States
LocationPiscataway, United States
Pricing
Price Excluding Tax21,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
THUMB, HYDRAULICTHUMB, HYDRAULIC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
811
  • No
  •  ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.  HOWEVER DUE TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRUSTED SURFACES & COVERS MISSING
  • Good
  • FairCOVERS MISSING
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
600
  • NoB/U ALARM INOP
  • NoOPS MANUAL MISSING
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
201
  • No
  • Yes
  • No
  • YesENGINE OIL LEAK @ FRONT SEAL AREA
  • No
  • KUBOTA D722
  • Good
  • PoorTHROTTLE CABLE INOP, STUCK ON HIGH IDLE
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
301
  • Good
  • PoorBATTERY LOOSE, NO HOLD DOWN
  • Good
  • Good
hydraulics
1110
  • Good
  • FairBUCKET CYL GLAND DETERIORATING
  • GoodDEERE CONTROLS W/ PATTERN CHANGER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesHYD THUMB
boom
300
  • TOWER P&B HAVE PLAY
  • Good
  • Good
  • Good
stick
300
  • 50"
  • Good
  • Good
  • Good
bucket
130
  • No
  • 8" & 16" BUCKETS
  • Good
  • FairPLAY IN BUCKET P&B
  • Fair
  • Fair
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGERUBBER BELTS FAIR / POOR CONDITION
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • INSPECTED 5/26/22 @ 1052.9 HRS
  • OROPS
  • HYD THUMB
  • VARIABLE PITCH HYD UNDERCARRIAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering