Atlas 1604 ZW

Atlas 1604 ZW

Price
On Request
Year
2004
Working hours
9643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas 1604 ZW
CategoryCrawler Excavators
Serial Number168Z301571
Catalog NumberCU4516202
Manufacturing Year2004
Hours9643 h
CountryDenmark
LocationSkejby
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationQUICK COUPLER
CE MARKED: YES
ADDITIONAL HYDRAULICS
AIR CONDITIONING
DELIVERY TERMS: EXW
ATLAS TEREX 1604 K ZW RAIL EXCAVATOR / ENGCON ROTORTILT EC20 / S60
PRODUCTION COUNTRY: DE
AUTO LUBRICATION SYSTEM
GROSS WEIGHT: 22000 KG
FRONT TYRES REMAINING: 50 %
ROTATOR
AUTO / HYDRAULIC QUICK COUPLER
HYDRAULIC ADJUSTABLE BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone