Currently 17745 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,683 Search results for "Current filter"
Displaying: 4129 - 4152 Sort by: 
CAT CONSIGNMENT.307.5, 90,5932019
Laval, QC
1,032 h Conditionsair conditionercoupler - quickproduct linklightingmirrors

See Details
CAT 301.8-05A, 28,7192020
Teningen-nimburg
1,216 h

See Details
CAT 336-07, 265,3292019
Quebec City, QC
6,573 h Conditionsair conditionercoupler - quickundercarriage, longproduct linklighting

See Details
CAT 324E, 57,46220156,848 h Special Offers

See Details
CAT 352FL HAM, 259,1172018
Cannock
6,284 h

See Details
CAT 313GC, 59,1732018
Winsford
3,774 h

See Details
CAT 316FL, 64,9382016
Napier
5,479 h Conditionscoupler, hydraulicundercarriage, longbeaconboom check valvestick check valve

See Details
CAT 320 GC, 143,5932018
Rennes / Brece / Noyal-sur-vilaine, 35
3,947 h Specificationslightingauxiliary hydraulicsam fm cd radioair conditionerepa label

See Details
CAT 301.705, 19,3092019
Winsford
774 h

See Details
CAT 320 GC, 148,9112019
Rennes / Brece / Noyal-sur-vilaine, 35
2,152 h Specifications

See Details
CAT 336FL, 117,47920173,080 h Special Offers

See Details
Link-Belt CONSTRUCTION 210X2, 50,0002016
Temuco
14,108 h

See Details
CAT 336D2L, 91,94020174,766 h Special Offers

See Details
CAT 329EL, 47,247201313,287 h Special Offers

See Details
CAT 349D2L, 159,61820173,748 h Special Offers

See Details
CAT 336F, 244,6402018
Nancy / Gondreville, 54
6,803 h Conditionsam fm radioauxiliary hydraulicsultra low sulfur diesel fuelair conditionercarbody, standard

See Details
CAT 374DL2012
Ulaanbaatar
9,179 h Conditionslightingproduct linkengine enclosuresce platemass excavator arrangement

See Details
CAT 320 GC, 155,7002018
San Sebastián Tutla
4,631 h

See Details
CAT 329EL, 137,2672014
Brandon, MB
7,453 h Conditionsair conditionercoupler - quickepa labelundercarriage, longproduct link

See Details
CAT 302-05A CR, 28,6122020
Glinde
1,190 h

See Details
CAT 302.7D, 28,4532016
Frankenthal
2,544 h

See Details
CAT 301.8-05A2019
Laatzen
2,352 h

See Details
CAT 305E2, 53,1832019
Lyon / Venissieux, 69
2,201 h Conditionsauxiliary hydraulics pressure - high pressurecombined hydraulics - two waystick - longstick check valvecoupler type - mechanical

See Details
CAT 330OEM, 188,2662020
Hamm-rhynern
5,477 h

See Details
Show more results

Crawler Excavators