Currently 17748 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,681 Search results for "Current filter"
Displaying: 289 - 312 Sort by: 
CAT 330GC QC, 240,0002020
Charlotte, NC
3,078 h Cat Certified Used Conditions Special Offers

See Details
CAT 336FL, 139,0002017
Sterling, VA
5,470 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 330FL, 209,5002018
Winchester, VA
3,677 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 325 QC, 255,0002021
Greensboro, NC
1,453 h Cat Certified Used Conditions Special Offers

See Details
CAT 326, 230,0002021
Rental Fleet Machine, Subject To Availability., AL
1,530 h Cat Certified Used Conditions Customer Value Agreementlightingair conditionerengine enclosures

See Details
CAT 3202018
Indianapolis, IN
2,845 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingauxiliary hydraulicsair conditioner

See Details
CAT 336FL TC, 183,0002018
Aurora, CO
5,265 h Cat Certified Used Conditionsair conditionerether aid

See Details
CAT 330, 299,8602019
Windsor, CO
4,353 h Cat Certified Used Conditionsundercarriage, long

See Details
CAT 302 CR, 48,0002022
Oklahoma City, OK
111 h Cat Certified Used Conditions

See Details
CAT 325FLCR, 189,5002018
Indianapolis, IN
1,849 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingauxiliary hydraulicsair conditionercoupler, hydraulic

See Details
CAT 325FLCR, 195,0002019
Lafayette, IN
1,318 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingauxiliary hydraulicsair conditioner

See Details
CAT 330, 210,0002019
Albuquerque, NM
4,109 h Cat Certified Used Conditionsundercarriage, long

See Details
CAT 315FL QC, 128,0002019
Asheville, NC
2,902 h Cat Certified Used Conditions Special Offers

See Details
CAT 303.5-07CR, 56,0002023
Bismarck, ND
52 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 330FL, 190,6472019
Tucson, AZ
4,410 h Cat Certified Used

See Details
CAT 306-07 OR, 79,0272023
Show Low, AZ
883 h Cat Certified Used

See Details
CAT 308E2CR, 73,8502018
Summerville, SC
3,958 h Specifications Cat Certified Used Conditionsair conditionercoupler, quickbluetoothrubber trackam fm radio

See Details
CAT 307.5-07, 115,4282023
Phoenix, AZ
238 h Cat Certified Used

See Details
CAT 308E2CR, 65,8502018
Spartanburg, SC
3,307 h Specifications Cat Certified Used Conditionsauxiliary hydraulics pressure - low pressureboom - 1 piecehand and foot controlundercarriage, longproduct link

See Details
CAT 313FL TH, 133,0002019
Charlotte, NC
3,473 h Cat Certified Used Special Offers

See Details
CAT 308-07, 147,0342023
Apache Junction, AZ
212 h Cat Certified Used

See Details
CAT 308-07, 108,7732021
Mesa, AZ
2,594 h Cat Certified Used

See Details
CAT 315-07 P, 200,5562021
Tucson, AZ
1,769 h Cat Certified Used

See Details
CAT 308-07, 109,6492021
Safford, AZ
2,388 h Cat Certified Used

See Details
Show more results

Crawler Excavators