Currently 17599 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,746 Search results for "Current filter"
Displaying: 265 - 288 Sort by: 
CAT 326 LR, 375,0002022
Rental Fleet Machine, Subject To Availability, AL
1,814 h Cat Certified Used Conditionsair conditionerlong reach arrangement

See Details
CAT 320-07GC, 165,9002018
Annapolis Junction, MD
1,479 h Cat Certified Used Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionerengine enclosures

See Details
CAT 326FL, 139,9002019
Sterling, VA
5,136 h Specifications Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 308-07CR, 144,5002022
South Hill, VA
270 h Cat Certified Used

See Details
CAT 349FL, 269,0002019
Fredericksburg, VA
5,065 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 326, 240,0002022
Rental Fleet Machine, Subject To Availability, AL
1,364 h Cat Certified Used Conditions Customer Value Agreementam fm radioauxiliary hydraulicsair conditionerengine enclosureshand and foot control

See Details
CAT 302-05A CR, 45,0002022
Bismarck, ND
144 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 301.8 05A, 36,0002022
Dickinson, ND
64 h Cat Certified Used Conditions Customer Value Agreementair conditionercoupler, quick

See Details
CAT 320-07, 211,5002019
Baltimore, MD
2,279 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 326FL, 199,5002017
Winchester, VA
2,854 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 326FL, 209,9002017
Winchester, VA
2,203 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 374FL, 835,0002018
Williamsburg, VA
3,807 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 330-07, 221,9002020
Winchester, VA
2,912 h Cat Certified Used Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 308-07CR, 108,0002019
La Crosse, VA
2,606 h Cat Certified Used Conditionsam fm radioproduct linkultra low sulfur diesel fuelair conditionerthumb, hydraulic

See Details
CAT 304E2CR, 47,0002016
Fredericksburg, VA
1,291 h Cat Certified Used Conditionsproduct linkauxiliary hydraulicsultra low sulfur diesel fuelair conditionercarbody, standard

See Details
CAT 323F, 189,9002017
La Crosse, VA
2,709 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 325FLCR, 199,9502016
Dulles, VA
2,378 h Cat Certified Used Conditionsam fm radiolightingproduct linkair conditionerengine enclosures

See Details
CAT 336FL, 189,9002018
Salem, VA
4,570 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 309-07CR, 141,8502021
West Columbia, SC
71 h Cat Certified Used Conditions Protection

See Details
CAT 317-07B, 222,8502023
Summerville, SC
52 h Cat Certified Used Conditionsauxiliary hydraulicsboom, 1 piecestraight travel pedalundercarriage, longthumb, hydraulic

See Details
CAT 336, 189,9502019
Myersville, MD
5,766 h Cat Certified Used Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 336-07, 239,9002020
Fishersville, VA
3,877 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 32307, 289,9002021
Mechanicsville, VA
110 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 323-07, 299,9502023
Waldorf, MD
84 h Cat Certified Used

See Details
Show more results

Crawler Excavators