Currently 18214 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,743 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT 307.5-07, 108,7892022
Mesa, AZ
638 h Cat Certified Used

See Details
CAT 307.5-07, 95,3102021
Imperial, CA
1,508 h Cat Certified Used

See Details
CAT 301.7-05, 35,1622022
Apache Junction, AZ
263 h Cat Certified Used

See Details
CAT 313GC-07 P, 162,3012022
Imperial, CA
1,952 h Cat Certified Used

See Details
CAT 307.5-07, 106,0022022
Safford, AZ
638 h Cat Certified Used

See Details
CAT 307.5-07, 105,3482022
Phoenix, AZ
803 h Cat Certified Used

See Details
CAT 307.5-07, 90,3842020
Phoenix, AZ
1,880 h Cat Certified Used

See Details
CAT 301.7-05, 34,5372022
Show Low, AZ
311 h Cat Certified Used

See Details
CAT 307.5-07, 107,4372022
Mesa, AZ
619 h Cat Certified Used

See Details
CAT 315-07 P, 186,3292021
Kingman, AZ
2,616 h Cat Certified Used

See Details
CAT 307.5-07, 97,9972022
Imperial, CA
1,603 h Cat Certified Used

See Details
CAT 307.5-07, 107,2292022
Apache Junction, AZ
597 h Cat Certified Used

See Details
CAT 307.5-07, 90,1682021
Mesa, AZ
2,381 h Cat Certified Used

See Details
CAT 307.5-07, 102,2632022
Tucson, AZ
1,184 h Cat Certified Used

See Details
CAT 307.5-07, 98,8092021
Imperial, CA
962 h Cat Certified Used

See Details
CAT 300.9D, 22,5222020
Apache Junction, AZ
392 h Cat Certified Used

See Details
CAT 330-07 P, 267,3412019
Eloy, AZ
2,973 h Cat Certified Used Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuelair conditioner

See Details
CAT 307.5-07, 96,8932021
Mesa, AZ
1,363 h Cat Certified Used

See Details
CAT 307.5-07, 95,9002022
Apache Junction, AZ
1,959 h Cat Certified Used

See Details
CAT 307.5-07, 103,8692022
Mesa, AZ
1,013 h Cat Certified Used

See Details
CAT 301.7-05, 34,4872022
Tucson, AZ
377 h Cat Certified Used

See Details
CAT 301.7-05, 35,0092023
Mesa, AZ
571 h Cat Certified Used

See Details
CAT 302.7-7EOR, 42,8122022
Eloy, AZ
798 h Cat Certified Used

See Details
CAT 326FLP TRE, 198,0632018
Phoenix, AZ
4,588 h Cat Certified Used

See Details
Show more results

Crawler Excavators