2021 CAT D1 12A For Sale - - | Cat Used
Quick Search

CAT D1 12A

CAT D1 12A

Year
2021
Working hours
642 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT D1 12A
William Adams Pty Ltd
CategoryCrawler dozers
Serial NumberXKF00134
Unit Number81641
Catalog Number10013981
Year2021
Hours642 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
AM FM RADIOAM FM RADIO
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
BEACONBEACON
RIPPER, MULTI SHRIPPER, MULTI SH
SWEEPSSWEEPS
Additional informationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are net cash ex works

AIR SUSPENSION SEAT
Customer Value Agreement (CVA)
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering