Komatsu D155AX-6

Komatsu D155AX-6

Price
109,900 USD
Year
2008
Working hours
9,103 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu D155AX-6
CategoryCrawler dozers
Serial Number80427
Unit Number80427
Catalog NumberCU4817886
Manufacturing Year2008
Hours9,103 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax109,900 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
WINCHWINCH
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
SWEEPSSWEEPS
Additional informationAIR SUSPENSION SEAT
LGP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • FairRear side decals faded, scratched
  • PoorBottom draw bar plate bent, pin stuck
  • Good
  • GoodRear side fenders are straight
  • FairRight rear grab iron bent
  • PoorFaded, surface and scale rust over machine
  • PoorLower grille bent, upper section dented sand bent
  • Good
  • Poor
  • GoodTube steel
safety items
  • Yes
  • YesOn top for of machine
  • Yes
  • GoodWorking
  • PoorNot working
  • Good
  • PoorNot dated
gauges, operator station, console
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • FairCab glass and mirror in place, small crack in left cab door
  • Good
  • Good
  • GoodWorking
  • GoodHour meter working reads 9104 hr. ,
  • Good
  • GoodAm/fm radio
  • GoodAir ride seat suspension
  • Good
  • Good
  • GoodAll wipers on machine working
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Powered by Komatsu 6-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • GoodGreen/red mix
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
  • No
  • Yes
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • FairDebris in radiator area, needs cleaning.
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • PoorFront upper work lights missing, wires cut, upper front floods not working
transmission
  • No
  • Yes3-speed electronic powershift
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodPowertrain temperature gauge working
  • Good
  • Good
  • Good
steering
  • Good
  • GoodLeft pilot operated tee handle controls
  • GoodSteers at idle
  • GoodSteers good
brake
  • Service and parking brake working good
  • Good
  • Good
hydraulics
  • GoodPilot operated tee handle controls
  • Good
  • Good
  • GoodBoth dry
  • FairLift cylinder mounting yoke bushings show some wear
  • Good
  • FairDrain plug Leaking
  • GoodDry
blade
  • 13’6 wide semi-u blade
  • Good
  • GoodEdge in good condition and has a flip left
  • GoodShows minimal wear at knuckle mounting bushings
  • Good
  • Good
  • FairLift cylinder mounting trunnions show some wear (cap shims used up)
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE48%
Link / Brand / Part Numberkomatsu 15A-32-77130
Notes - UNDERCARRIAGETracks loose need adjustment
Segmentssegments worn, many segment sections on both sides cracked through,
Track Shoes Width / Type28 in wide pads
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1801816056
Carrier Rollers Rear1821825151
Idlers Front22222424
Links1401403434
Pins & Bushings (External)78785555
Track Shoe Grouser Height67674040
comments, misc. repairs, general remarks
  • Runs and operates good
ripper / grapple / winch
  • Carco model H140-316 hydraulic winch operated both directions, 1-1/4 cable dia. Outer covering chewed up
  • Yes
  • GoodPilot operated control
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone