Quick Search

John Deere & CO. 850K

John Deere & CO. 850K

Year
2014
Working hours
7,397 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Corpus Christi, TX
+1 7262167607
Show phone number
Basic information
BrandJohn Deere & CO. 850K
HOLT CAT
CategoryCrawler dozers
Serial Number258155
Unit NumberCES001662
Catalog Number4911126
Year2014
Hours7,397 h
CountryUnited States
LocationCORPUS CHRISTI, United States
Pricing
Price Excluding Tax135,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
CE PLATECE PLATE
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
RIPPER, MULTI SHRIPPER, MULTI SH
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
HYD CONTROLHYD CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • Yes
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
301
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorUNABLE TO VERIFY SEAT BELT DATE. BELT IS STUCK / DOES NOT WORK
gauges, operator station, console
1700
  • GoodA/C BLOWS COLD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • Yes
  • No
  • No
  • No
  • ENGINE SOUNDS AND RUNS GOOD, NO LEAKS NOTICED
  • GOOD
  • NO SMOKE
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • NO ISSUES NOTICED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • STARTS WITH NO ISSUES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
200
  • Yes
  • No
  • No
  • TRANSMISSION SHIFTS ALL TRAVEL SPEEDS, BOTH FORWARD AND REVERSE WORK PROPERLY
  • Good
  • Good
steering
200
  • STEERING WORKS PROPERLY
  • Good
  • Good
brake
100
  • Good
hydraulics
720
  • Yes
  • ALL HYDRAULIC FUNCTIONS WORK PROPERLY, HAS SOME LEAKS FROM CYLINDER SEALS
  • FairLEAKS / WORN CYLINDER SEAL
  • Good
  • Good
  • Good
  • FairHAS SOME LEAKS FROM CYLINDER SEALS
  • Good
  • Good
  • Good
  • Good
blade
220
  • ALL BLADE FUNCTIONS WORK PROPERLY, BLADE MOUNT PINS HAVE SOME WEAR THROUGHOUT
  • Good
  • Fair
  • Fair
  • Good
ripper / grapple / winch
310
  • RIPPER RAISES AND LOWERS PROPERLY
  • Good
  • Good
  • FairLEAKS FROM CYLINDER SEAL
  • Good
undercarriage
040
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEUNDERCARRIAGE HAS WEAR, ABOUT 75% WORN, SOME BOTTOM ROLLERS LOOK TO HAVE BEEN REPLACED, SPROCKETS ARE WORN
Pins & Bushings Turned?No
Guiding Guard - LeftFair
Guiding Guard - RightFair
Track Frame - LeftFair
Track Frame - RightFair
final drives
220
  • RIGHT SIDE DRIVE HAS SOME ISSUES?? MACHINE TRACKS TO THE RIGHT, LEFT DRIVE RUNS FASTER THAN THE RIGHT SIDE, VERY NOTICEABLE AT HIGHER TRAVEL SPEEDS
  • Good
  • Good
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS, ENGINE SOUNDS AND RUNS GOOD, ALL HYDRAULIC FUNCTIONS WORK, ALL BLADE FUNCTIONS WORK, RIPPER FUNCTIONS WORK, A/C BLOWS COLD, SOME LIGHTS WORK, WIPERS WORK, HORN AND BACK UP ALARM WORK,
  • EXTRA PICTURES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering